Book Contents

Supported dongle types

FactoryTalk Activation supports Rockwell Automation's Universal Serial Bus (USB) dongles. Binding an activation to the dongle's serial number allows the dongle to activate software on any computer that the dongle is attached to.

Using a plug-and-play dongle with storage capacity allows FactoryTalk Activation Manager to automatically detect the dongle and provide the option of downloading activation files to it. The dongle can then be connected to any computer and used to activate software.

Each dongle is labeled:

  • CodeMeter dongles are labeled CmStick or CmCard.
  • FlexNet dongles are labeled FlexNet, Flexera, HASP, or FLEXid.

FactoryTalk Activation Manager supports the following activation dongles:

Catalog Number

Name

Storage

9509-USB-DONG2

FlexNet (plug-and-play)

2 GB

9509-CMSTICKC

CodeMeter CmStick Compact

None

9509-CMSTICK8

CodeMeter CmStick

8 GB

9509-CMSDCD4

CodeMeter CmCard SD

4 GB

In some cases, a product's activation requires a specific dongle type. The error message Different dongle type needed indicates that the dongle in use does not support the activation of the product. The message indicates the type of dongle required, FlexNet or CmStick. Identify the correct dongle type and plug it into the computer.

See also

Install a driver for a FlexNet dongle

Keywords: dongle, cmstick, flexnet